The product images shown are Illustrative only and may not be an exact representation of the product.

EF Coal Power/Longwall Mine Hose - MegaTuff®

Recommended for high pressure lines in longwall mining equipment and roofing support systems/based or water emulsion fluids. Campatible with diodegradable hydraulic fluids like polyglycol and vegetable oil.

  • Four alternating layers spiraled.
  • High Tensioner steel wire.
  • Black oil resistant synthetic rubber

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12EFCPSMTFXCTN 46511720 12EFCPS-MTFXCTN 3/4 1.24 9.5 0.995
16EFCPSMTFXCTN 46511708 16EFCPS-MTFXCTN 1 1.53 12 1.542
20EFCPSMTFXCTN 46511709 20EFCPS-MTFXCTN 1 1/4 1.97 16.5 2.64
24EFCPSMTFXCTN 46511710 24EFCPS-MTFXCTN 1 1/2 2.26 20 3.14
32EFCPSMTFXCTN 46511711 32EFCPS-MTFXCTN 2 2.8 25 4.86
1-5 of 5 Items