The product images shown are Illustrative only and may not be an exact representation of the product.
View All 1 1/4" Special One-Piece Couplings - Female JIC 37° Flare Swivel

G21300-2020 20MGS-20FL

Product # 734786065

Special -20 coupling to crimp 20EFG4K in MC420 crimper

  • Product Details
    Part # G21300-2020
    Product # 734786065
    Description G21300-2020 20MGS-20FL
    UPC 072053700039
    Hose I.D. (in) 1 1/4
    Hose I.D. (mm) 31.8
    L (in) 5.75
    L (mm) 146.1
    C (in) 2.95
    C (mm) 74.9
  • Specifications
    F Flange Head Thickness (in) .32
    F Flange Head Thickness (mm) 8.1
    M Flange Diameter (in) 2
    M Flange Diameter (mm) 50.8
  • Notes
    Hydraulic Notes MGS Couplings for use with MC4-20 Crimper Only.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2