The product images shown are Illustrative only and may not be an exact representation of the product.
View All 1 1/4" Special One-Piece Couplings - Female JIC 37° Flare Swivel

G21170-2020X 20MGS-20FJX XBULK

Product # 73478602

Special -20 coupling to crimp 20EFG4K in MC420 crimper

  • Product Details
    Part # G21170-2020X
    Product # 73478602
    Description G21170-2020X 20MGS-20FJX XBULK
    UPC 770075228646
    Hose I.D. (in) 1 1/4
    Hose I.D. (mm) 31.8
    L (in) 5.35
    L (mm) 135.9
    C (in) 2.56
    C (mm) 65
    Thread Size 1 5/8-12
  • Specifications
    H1 Stem Hex (in) 1 7/8
    H2 Nut Hex (in) 2
  • Notes
    Hydraulic Notes MGS Couplings for use with MC4-20 Crimper Only.
  • Packaging details
    Customer Pack 15
    Weight (lbs.) 1.9