As mobile equipment platforms become more compact and powerful, they require larger diameter hydraulic hose with higher working pressures to meet performance demands. Large equipment used in industries like mining, oil and gas, and construction are pushing current hose size and pressure limits. To meet this demand, Gates introduces an industry first: the 32GSM no-skive coupling.
Part # | G21720-2038 / 20MGS-38FDHORX |
---|---|
Product # | 734786095 |
Description | G21720-2038 20MGS-38FDHORX |
UPC | 072053699999 |
H2 Nut Hex (in) | 2.362 |
H2 Nut Hex (mm) | 60 |
C Cutoff (in) | 2.909 |
C Cutoff (mm) | 73.9 |
L Length (in) | 5.709 |
L Length (mm) | 145 |
Hose Inside Diameter (in) | 1.252 |
Hose Inside Diameter (mm) | 31.8 |
Inside Diameter (in) | 1.252 |
Inside Diameter (mm) | 31.8 |
C (in) | 2.91 |
L (in) | 5.71 |
Material | Steel |
---|
Notes | MGS Couplings for use with MC4-20 Crimper Only. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.23 |