1 1/4" Special One-Piece Couplings - Female JIC 37° Flare Swivel

Special -20 coupling to crimp 20EFG4K in MC420 crimper

All Parts

1-10 of 15 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
G21100-2020 734786005 G21100-2020 20MGS-20MP 1 1/4 31.8 5 127 2.2 55.9 1 1/4-11 1/2
G21100-2020X 73478600 G21100-2020X 20MGS-20MP XBULK 1 1/4 31.8 5 127 2.2 55.9 1 1/4-11 1/2
G21165-2020 734786015 G21165-2020 20MGS-20MJ 1 1/4 31.8 4.92 125 2.12 53.9 1 5/8-12
G21170-2020 734786025 G21170-2020 20MGS-20FJX 1 1/4 31.8 5.35 135.9 2.56 65 1 5/8-12
G21170-2020X 73478602 G21170-2020X 20MGS-20FJX XBULK 1 1/4 31.8 5.35 135.9 2.56 65 1 5/8-12
G21180-2020 734786035 G21180-2020 20MGS-20FJX90M-078 1 1/4 31.8 3.07 78 6.85 174 4.05 102.9 1 5/8-12
G21230-2020 734786045 G21230-2020 20MGS-20FFORX 1 1/4 31.8 5.04 128 2.24 56.9 1 11/16-12
G21240-2020 734786055 G21240-2020 20MGS-20FFORX90M 1 1/4 31.8 3.07 78 6.77 172 3.97 100.8 1 11/16-12
G21300-2020 734786065 G21300-2020 20MGS-20FL 1 1/4 31.8 5.75 146.1 2.95 74.9
G21307-2020 734786075 G21307-2020 20MGS-20FL45S-032 1 1/4 31.8 1.26 32 6.69 169.9 3.89 98.8
1-10 of 15 Items