Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94011-0404 / 4MQBA-4FP |
---|---|
Product # | 725289315 |
Description | G94011-0404 4MQBA-4FP |
UPC | 072053032628 |
Min. Burst Pressure (psi) | 12000 |
Max. Working Pressure | 4000 |
Max. Working Pressure (Bar) | 276 |
Working Pressure (psi) | 4000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.09 |