Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94011-0812 / 8MQBA-12FP |
---|---|
Product # | 725289305 |
Description | G94011-0812 8MQBA-12FP |
UPC | 072053339604 |
Min. Burst Pressure (psi) | 10500 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |