Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94021-0606D / 6FQBADA-6FP |
---|---|
Product # | 725289695 |
Description | G94021-0606D 6FQBADA-6FP |
UPC | 072053339628 |
Min. Burst Pressure (psi) | 9000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Notes | Double-Acting Sleeve |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.52 |