Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94011-1212 / 12MQBA-12FP |
---|---|
Product # | 725289685 |
Description | G94011-1212 12MQBA-12FP |
UPC | 072053339611 |
Min. Burst Pressure (psi) | 11000 |
Working Pressure (psi) | 4000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.37 |