The product images shown are Illustrative only and may not be an exact representation of the product.

Nonconductive C14 PTFE Hose

Recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.Electrostatic Discharge: Many applications involving PTFE hose do not require a conductive tube. But you must review the potential for electrostatic discharge for every application and be aware that static electricity can be hazardous. In those cases where electrostatic discharge can occur, conductive PTFE hose with a conductive tube (Gates C14CT) is recommended.Temperature Range: Dynamic: -65 Deg F to +400 Deg F (-54 Deg C to +204 Deg C). Static: -65 Deg F to +450 Deg F (-54 Deg C to +232 Deg C).Gates - Powering Progress

All Parts

1-10 of 14 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70804 77520400 70804 4C14XCTN 1500 3/16 .31 28 2 0.08
70805 77520500 70805 5C14XCTN 1500 1/4 .38 28 3 0.1
70806 77520600 70806 6C14XCTN 1500 5/16 .45 28 4 0.11
70808 77520800 70808 8C14XCTN 1000 13/32 .55 28 5.3 0.12
70810 77521000 70810 10C14XCTN 800 1/2 .65 20 6.5 0.15
70812 77521200 70812 12C14XCTN 800 5/8 .79 20 7.8 0.17
70816 77521600 70816 16C14XCTN 800 7/8 1.03 14 9 0.27
85700 77520425 85700 4C14 X25FT 1500 3/16 .31 28 2 2
85701 77520525 85701 5C14 X25FT 1500 1/4 .38 28 3 2.5
85702 77520625 85702 6C14 X25FT 1500 5/16 .45 28 4 2.75
1-10 of 14 Items