C14 PTFE hose is recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.
Part # | 85730 / 6C14CT X25FT |
---|---|
Product # | 77523625 |
Description | 85730 6C14CT X25FT C14 |
UPC | 072053222982 |
Min. Burst Pressure (psi) 45F | 6000 |
Min. Burst Pressure (psi) 72F | 10000 |
Vacuum (In. Hg) | 28 |
Working Pressure (psi) 45F | 1500 |
Working Pressure (psi) 72F | 2500 |
Continuous Operating Temperature Range | -65°F to +400°F |
Minimum Bend Radius (in) | 4 |
Minimum Bend Radius (mm) | 101.6 |
Min. Burst Pressure (psi) | 1500 |
Hose Inside Diameter (in). | 0.3125 |
Hose Inside Diameter (mm) | 7.9 |
Hose Outside Diameter (in) | 0.45 |
Hose Outside Diameter (mm) | 11.4 |
Inside Diameter (in) | 0.3125 |
Inside Diameter (mm) | 7.9 |
Temperature Range | -65°F to +400°F (-54°C to +204°C) |
Working Pressure (psi) | 1500 |
Outside Diameter (in) | 0.45 |
Outside Diameter (mm) | 11.4 |
Coupling Recommendation | Brass, Stainless Steel C14 Couplings [G40 Series] |
---|---|
Use | Fleet |
Color | Silver |
---|---|
Cover | Stainless Steel Wire 304. Silver. Standard. |
Reinforcement | 1-braid, stainless steel |
Tube | PTFE - Type B. White. Conductive, Smooth Bore. |
Construction: Cover | Stainless Steel Wire 304 |
Construction: Reinforcement | 1-braid, stainless steel |
Construction: Tube | PTFE - Type B |
Standard Industry Specification | SAE 100R14 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Air compressor discharge, hot oil and fluids, hot and greasy environments. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.75 |
Packaging | T |