Pre assembled C14 hose and couplings.
Part # | G89170-1018 / 10C14-10FJSX-10FJSX-18 |
---|---|
Product # | 44790002 |
Description | G89170-1018 10C14-10FJSX-10FJSX-18 C14 ASSEMBLY |
UPC | 072053176025 |
Includes Switch Port | false |
Continuous Operating Temperature Range | -65°F to +400°F (-54°C to +204°C) |
L Length (in) | 18 |
L Length (mm) | 457.2 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -65°F to +400°F (-54°C to +204°C) |
Length (m) | 5.5 |
Outside Diameter (in) | 12.7 |
Outside Diameter (mm) | 16.5 |
Color | Silver |
---|---|
Cover | Stainless Steel Wire 304. Silver |
Reinforcement | 1-braid, stainless steel |
Tube | PTFE - Type A; White; Non-Conductive, Smooth Bore |
Construction: Reinforcement | 1-braid, stainless steel |
Construction: Tube | PTFE - Type A. White. |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.59 |