Pre assembled C14 hose and couplings.
Part # | G89170-1072 / 10C14-10FJSX-10FJSX-72 |
---|---|
Product # | 44790009 |
Description | G89170-1072 10C14-10FJSX-10FJSX-72 |
UPC | 072053176094 |
Includes Switch Port | false |
Continuous Operating Temperature Range | -65°F to +400°F (-54°C to +204°C) |
L Length (in) | 72 |
L Length (mm) | 1828.8 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -65°F to +400°F (-54°C to +204°C) |
Length (m) | 21.9 |
Outside Diameter (in) | 12.7 |
Outside Diameter (mm) | 16.5 |
Color | Silver |
---|---|
Cover | Stainless Steel Wire 304. Silver. |
Reinforcement | 1-braid, stainless steel |
Construction: Reinforcement | 1-braid, stainless steel |
Construction: Tube | PTFE - Type A. White. |
Customer Pack | 15 |
---|---|
Weight (lbs.) | 1.27 |