The product images shown are Illustrative only and may not be an exact representation of the product.

C14 Hose Assemblies

Pre assembled C14 hose and couplings

All Parts

1-10 of 18 Items
Part # Product # Description End 1 Type End 2 Type Length Includes Switch Port End 1 Diameter (mm) End 1 Diameter (in) End 2 Diameter (mm) End 2 Diameter (in)
10C14-10ABC-10ABC-18 / G89460-1018 44790011 G89460-1018 10C14-10ABC-10ABC-18 false
10C14-10ABC-10ABC-24 / G89460-1024 44790012 G89460-1024 10C14-10ABC-10ABC-24 false
10C14-10FJSX-10FJSX-18 / G89170-1018 44790002 G89170-1018 10C14-10FJSX-10FJSX-18 false
10C14-10FJSX-10FJSX-24 / G89170-1024 44790003 G89170-1024 10C14-10FJSX-10FJSX-24 false
10C14-10FJSX-10FJSX-30 / G89170-1030 44790004 G89170-1030 10C14-10FJSX-10FJSX-30 false
10C14-10FJSX-10FJSX-36 / G89170-1036 44790005 G89170-1036 10C14-10FJSX-10FJSX-36 false
10C14-10FJSX-10FJSX-42 / G89170-1042 44790006 G89170-1042 10C14-10FJSX-10FJSX-42 false
10C14-10FJSX-10FJSX-48 / G89170-1048 44790007 G89170-1048 10C14-10FJSX-10FJSX-48 false
10C14-10FJSX-10FJSX-54 / G89170-1054 44790008 G89170-1054 10C14-10FJSX-10FJSX-54 false
10C14-10FJSX-10FJSX-72 / G89170-1072 44790009 G89170-1072 10C14-10FJSX-10FJSX-72 false
1-10 of 18 Items