Gates C14 Couplings.
Part # | G40100-0402B / 4C14-2MP-B |
---|---|
Product # | 775310085 |
Description | G40100-0402B 4C14-2MP-B |
UPC | 072053340877 |
H1 Stem Hex (in) | 0.4375 |
H1 Stem Hex (mm) | 11.11 |
C Cutoff (in) | 0.81 |
C Cutoff (mm) | 20.57 |
L Length (in) | 1.26 |
L Length (mm) | 32 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
Inside Diameter (in) | 0.189 |
Inside Diameter (mm) | 4.8 |
C (in) | 0.81 |
L (in) | 1.26 |
Material | Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.03 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.