Gates C14 Couplings.
Part # | G40100-0504B / 5C14-4MP-B |
---|---|
Product # | 775310025 |
Description | G40100-0504B 5C14-4MP-B |
UPC | 072053340815 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.02 |
C Cutoff (mm) | 25.9 |
L Length (in) | 1.469 |
L Length (mm) | 37.3 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
C (in) | 1.02 |
L (in) | 1.47 |
Material | Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.