Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All C14 Couplings

    G40100-0504S 5C14-4MP-SS

    Product # 775300025

    Gates C14 Couplings.

    • Hose and couplings can be crimped or swaged.

    • Product Details
      Part # G40100-0504S / 5C14-4MP-SS
      Product # 775300025
      Description G40100-0504S 5C14-4MP-SS
      UPC 072053340648
      H1 Stem Hex (in) 0.5625
      H1 Stem Hex (mm) 14.29
      C Cutoff (in) 1.02
      C Cutoff (mm) 25.9
      L Length (in) 1.469
      L Length (mm) 37.3
      Hose Inside Diameter (in) 0.252
      Hose Inside Diameter (mm) 6.4
      Inside Diameter (in) 0.252
      Inside Diameter (mm) 6.4
      C (in) 1.02
      L (in) 1.47

    Metals Made to Your Application Specifications.

    With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.