Gates C14 Couplings.
Part # | G40100-0404S / 4C14-4MP-SS |
---|---|
Product # | 775300015 |
Description | G40100-0404S 4C14-4MP-SS for C14 |
UPC | 072053340631 |
H1 Stem Hex (in) | 0.5625 |
H1 Stem Hex (mm) | 14.29 |
C Cutoff (in) | 1.02 |
C Cutoff (mm) | 25.9 |
L Length (in) | 1.469 |
L Length (mm) | 37.3 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
C (in) | 1.02 |
L (in) | 1.47 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.06 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.