This two-drawer cabinet is ideal to add nylon air brake tubing couplings to your hydraulic inventory. This cabinet can be stacked and bolted together with your existing hydraulic cabinet. Uses the same bin boxes as listed above.
Part # | 78189 / 2 DRAWER CPLG CAB |
---|---|
Product # | 74840021 |
Description | 78189 2 DRAWER CPLG CAB |
UPC | 072053683813 |
Specifications | Dimensions: 41" wide by 11" high by 12" deep. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 42.0 |