The flows of two fixed displacement pumps are combined to deliver a high volume of oil at low pressure for fast transversion.
Part # | 77505 / SC32 REPL PUMP ASSY 2HP/220 |
---|---|
Product # | 74810051 |
Description | 77505 SC32 REPLMT PUMP ASSY 2HP/220 |
UPC | 770075446064 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 69.0 |