Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Power Crimp® 707 Crimper

    77703 PC707ND W/BRKT

    Product # 74800049

    Gates PowerCrimp 707 is the most precise, yet simplest crimper made. It was the first crimper with electronic digital readout to indicate gauge settings. The toughest part about using the 707 is pushing a button. It takes just a few seconds to make factory-quality hose assemblies.

    • Electronic Readout to indicate crimp diameter setting.
    • Crimps hose from 3/16" to 1-1/4" ID four-spiral wire.
    • Crimps straight and bent tube couplings plus 45 and 90 degree block type.
    • Swage capable.

    • Product Details
      Part # 77703 / PC707ND W/BRACKETS
      Product # 74800049
      Description 77703 PC707ND W/BRKT
      UPC 072053183757
      Specifications Dimensions: 7480-0043 - 13" wide by 12" deep by 26 1/2" high. Production Rate: 100 assemblies per hour (using 1/2" I.D. two-wire straight thread assemblies). Standard PC707 without die sets wired for 115 volts (includes die backup ring and a no-notched cone).