Gates PowerCrimp 707 is the most precise, yet simplest crimper made. It was the first crimper with electronic digital readout to indicate gauge settings. The toughest part about using the 707 is pushing a button. It takes just a few seconds to make factory-quality hose assemblies.
Part # | 77700 / PC707ND NO DIES |
---|---|
Product # | 74800043 |
Description | 77700 PC707ND (NO DIES) |
UPC | 072053222791 |
Specifications | Dimensions: 7480-0043 - 13" wide by 12" deep by 26 1/2" high. Production Rate: 100 assemblies per hour (using 1/2" I.D. two-wire straight thread assemblies). Standard PC707 without die sets wired for 115 volts (includes die backup ring and a no-notched cone). |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 214.0 |