The product images shown are Illustrative only and may not be an exact representation of the product.

Power Crimp® 3000B Dies

Replacement dies for 3000B

All Parts

1-4 of 4 Items
Part # Product # Description
PUMP 115V/2HP/60 CYCLE / 77803 74810026 77803 PC3000B PUMP 115V
PUMP 230V/3HP/3 PHASE / 77802 74810016 77802 PC3000B PUMP 230V-3
PUMP 230V/3HP1 PHASE / 77800 74810014 77800 PC3000B PUMP 230V-1
PUMP 440V/3HP/3 PHASE / 77801 74810013 77801 PC3000B PUMP 440V
1-4 of 4 Items