This new hydraulic work bench is ideal for holding either the PC707 or MobileCrimp 4-20 crimpers as well as a hydraulic saw. The lower shelf can be used for storage or a shown with a pump.
Part # | 78022 / HYDRAULIC WORKBENCH |
---|---|
Product # | 74840020 |
Description | 78022 HYDRAULIC WORKBENCH |
UPC | 072053674156 |
Specifications | Dimensions: 36" wide by 24" deep by 36" tall. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 74.0 |