This sturdy and convenient rack stores three reels of hose.
Part # | 78186 / HOSE REEL RACK |
---|---|
Product # | 74840019 |
Description | 78186 HYDRAULIC HOSE RACK |
UPC | 072053630176 |
Specifications | Dimensions: 28" wide by 30" deep by 72" high. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 165.0 |