The product images shown are Illustrative only and may not be an exact representation of the product.

Hydraulic Hose Cutter Replacement Blades

Replacement cutting blades for popular Gates hydraulic hose saws

All Parts

1-5 of 5 Items
Part # Product # Description
10" SCALLOPED #6-32 / 78003 74821329 78003 10" BLADE 6-32 SAW
12" ABRASIVE BLADE 204,205,206,207 / 78011 74820426 78011 12" ABRASIVE BLADE 204 205 206 207
12" SCALLOPED #204,5,6 / 78009 74820983 78009 12" SCALLOPED BLADE
4-16 SAW BLADE 6" / 78066 74820012 78066 4-16 SAW BLADE 6"
8" SCALLOP BLADE FOR 2-24 / 78008 77930113 78008 8" SCALLOPED BLADE FOR 2-24 SAW
1-5 of 5 Items