Customized to fit all your needs. Now even more versatile, these easy-to-assemble units are compactly designed to give you years of reliable service. Components are ordered individually by product number for easy customization.
Part # | 78241 / DIGITAL CALIPER 6 IN |
---|---|
Product # | 73690322 |
Description | 78241 DIGITAL CALIPER 6 IN |
UPC | 072053983579 |
Specifications | 1. MobileCrimp® 4-20 - Pre-drilled holes in mounting shelf (item #2 below) allows easy mounting of either the Positive Stop or Digital Dial MobileCrimp 4-20 crimper. SAFETY HINT: If the MobileCrimp 4-20 is mounted on top of the cabinet, you MUST: • Use crimper mounting shelf (item #2 below). • Bolt shelf and cabinet to wall using pre-drilled holes. • Not use the caster leg set. 2. Mounting Shelf for MC 4-20 Crimper - Product No. 7484-0013. 3. Coupling Cabinet with Four Sliding Shelves (Two Shown) - Product No. 7484-0010. Shelves slide out for easy access and can hold a combination of ten 3 1/2" wide bin boxes or five 7" wide bin boxes. Unit can be stacked and bolted together as shown in illustration. Each measures 41" wide by 21" high by 12" deep. SAFETY HINT: Slide open only one shelf at a time to avoid tipping. 4. Stationary Legs (Shown) - Product No. 7484-0011. Allows for precise leveling. Heavy-Duty Caster Leg Set (Not Shown) - Product No. 7484-0012. Set consists of four heavy-duty casters, two of whic |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.9 |