The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hydraulic Coupling Bin and Boxes

78212 CARDBOARD BIN 25

Product # 74840009

Bin boxes for hydraulic couplings. Corrugated cardboard design gives extra strength. Includes four dividers per box. Product No. 7484-0008 and 7484-0009

  • Product Details
    Part # CARDBOARD BIN LG25  /  78212
    Product # 74840009
    Description 78212 CARDBOARD BIN 25
    UPC 072053544114
  • Product Attributes
    Specifications Dimensions: 7484-0007 - 34" wide by 24" high by 12" deep. Dimensions: 7484-0008 - 5" wide by 4 1/2" high by 11" deep. Dimensions: 7484-0009 - 7 1/2" wide by 4 1/2" high by 11" deep.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 11