Die rack designed to keep you organized. Holds 16 dies.
Part # | 78830 |
---|---|
Product # | 74807003 |
Description | 78830 DIE RACK GC32-XD/TSI |
UPC | 072053635942 |
Specifications | Unit dimensions are 16 inches high by 27 inches wide by 7 inches deep |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 48.4 |