View All GC®32TSi™ Crimper

78827 GC32TSI 220V

Product # 74807004

A smart crimper with rear mounted camera and touch screen for factory-quality crimping of all Gates couplings including short bend, block and other complex couplings up to 2", 6-spiral. The first smart crimper featuring an intuitive computer touch screen easily makes hydraulic assemblies from Gates entire hose and coupling product line. The crimper features adjustable retract plus a quick change tool for easy die loading. Gates eCrimpTM data provides up-to-date crimping specs.

  • The TSi interface connects with eCrimp™ to ensure up-to-date crimping specs plus a built-in compression calculator and automated pinch decompression measurement tool. 
  • Maintenance is simplified with a self-greasing ratcheting head, diagnostic lights, modular components and TEAM Viewer® diagnostics for remote troubleshooting. 
  • The GC96 can crimp through 6" industrial hoses and up to 3" spiral hydraulic hoses, plus the inverted 3phase power unit allows use around the world.
  • Product Details
    Part # GC32TSI 220V  /  78827
    Product # 74807004
    Description 78827 GC32TSI 220V
    UPC 770075556886
  • Product Attributes
    Specifications Dimensions: 23" wide by 19 1/2" deep by 37" high. Dimensions for Stand: 31 3/4" wide by 16 1/2" deep (height adjustable) by 25 1/2" high. Maximum Crimping Force: 420 tons, Motor: 5 HP, Power Source: 208-260V, 50-60 hz, 1 phase and 20 amp, (plug is a NEMA L6-20). Pump: 2-stage.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 557.4