Build a hose anywhere with the ultimate portable crimping solution. Used together, the durable Gates Mini Crimper, Pump and Saw make it easy to crimp at remote job sites while maintaining the high quality that hydraulic applications demand.
* Tool Only. Milwaukee M28™ Battery and Charger sold with Battery Pump (PN 7481-0011, Part No 70187).
Part # | 78394 / 28V DC PORTABLE SAW |
---|---|
Product # | 74806610 |
Description | 78394 28V DC PORTABLE SAW |
UPC | 770075735564 |
Specifications | Arbor: 7/8", Battery: Type - LI-ION, Voltage - 28VDC, Pack Rep - 5AB52, Capacity - 3.0AH, Series - M28™, Battery Included: No - same as pump, No Load RPM: 8000, Tool Dimensions: 19" by 12" by 8", Wheel: Type - Abrasive, Diameter - 6" |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 14.0 |