View All Gates HS-1 Hand Swager

78080 HS-1 HAND SWAGER

Product # 74831000

Produces top quality assemblies using Gates 1/8" and 3/16" thermopastic hystrulic hose with PCTS couplings and Gates C14 PTFE hose and couplings. Simply insert the assembly into the swager from the bottom, place the dies around the coupling and pump the handle.

  • 6 Ton jack provides complete swaging pressure.
  • Positive dies ensure a corect swage every time.
  • Pusher and dies must be ordered separately.
  • Product Details
    Part # HS-1 HAND SWAGER  /  78080
    Product # 74831000
    Description 78080 HS-1 HAND SWAGER
    UPC 072053029697
  • Product Attributes
    Specifications Dimensions: 15" wide by 7" deep by 19 1/2" high.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 41