The product images shown are Illustrative only and may not be an exact representation of the product.
View All Gates® Hose Cutter Model 2" 6 Wire Shop Saw

78083 2 INCH SHOP SAW

Product # 74806606

Powerful high-torque cutung saw for cutting wire braid and spiral hydraulic hose. Provides effortless and straight cuts every time.

  • Powerful high torque motor that makes cutting faster and easier.
  • Safely cuts 2-wire braid through 6-Spiral 2" ID hose.
  • Reversible 10" scalloped-edge blade can be sharpened; removal and installation is easy.
  • Sturdy blade guard shields blade for safety.
  • Permanent mounting brackets (included) to attach saw to table.
  • Easy to use, front face plate with moveable pins holds hose securely for a clean straight cut.
  • Product Details
    Part # 2 INCH SHOP SAW  /  78083
    Product # 74806606
    Description 78083 2 INCH SHOP SAW
    UPC 770075615101
  • Product Attributes
    Specifications Dimensions: 7480-6606 - 22" wide by 42" length by 24" high. Power Source: 3 hp (5.2 hp peak), Single phase, 230V, 60 hz. 20 amp motor.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 195