The product images shown are Illustrative only and may not be an exact representation of the product.
View All Gates® Hose Cutter Model 2" 6 Wire Shop Saw Coolant Kit

78085 2 INCH SHOP SAW COOLANT KIT

Product # 74806608

Keep your Gates® Hose Cutter cool with this shop saw coolant kit. Designed for Gates Hose Cutter Model 2" 6 Wire shop Saw

  • Easy to install.
  • Everything needed in one kit.
  • Product Details
    Part # 2 INCH SHOP SAW COOLANT KIT  /  78085
    Product # 74806608
    Description 78085 2 INCH SHOP SAW COOLANT KIT
    UPC 770075632535
  • Product Attributes
    Specifications Dimensions: 7480-6606 - 22" wide by 42" length by 24" high. Power Source: 3 hp (5.2 hp peak), Single phase, 230V, 60 hz. 20 amp motor.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5