Gates GC®96TSi™ Crimper is suitable for crimping 3" 6 wire and 6" industrial hose. Our most advance crimper design includes electronic screen control for fast easy action.
Part # | 78392 / GC96TSi-3 |
---|---|
Product # | 74809003 |
Description | 78392 GC96TSi-3 |
UPC | 770075729860 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1069.0 |
Our most advanced hydraulic hose crimper is designed exclusively to assemble Gates products using an intuitive touch-screen control panel that continually accesses updated Gates eCrimp specifications. The touch screen tablet is removable which allows for live feedback and visual diagnostics. Additionally, this provides a more convenient way to get machine updates in environments that don’t have constant access to Wi-Fi. The GC96 TSi was thoughtfully designed to simplify the user experience with features such as the horizontal load and rear mounted mirror for safe and effective crimping. Likewise, the self-greasing head and build-up reducing valving keeps the crimper going with less maintenance.