Equipment to couple/swage C14 hose and couplings.
Part # | 78006 / CUTTING SHEAR FOR C14 |
---|---|
Product # | 74806596 |
Description | 78006 HOSE SHEAR FOR |
UPC | 072053320244 |
Specifications | Dimensions: 9" wide by 15" high by 14" deep. 30" handle. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 23.0 |