Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G33620-1206 / 12SB-6MP90-TV |
---|---|
Product # | 725003675 |
Description | G33620-1206 12SB-6MP90-TV 1433 |
UPC | 029769148839 |
A1 Outside Diameter (in) | 0.75 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.5 |