The product images shown are Illustrative only and may not be an exact representation of the product.

Valves

Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.

All Parts

1-10 of 143 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
10BN-6MPDC90 / G33823-1006 725004025 G33823-1006 10BN-6MPDC90 211280A 3/8-18 in
10MS-8MP90-TV / G33612-1008 725015695 G33612-1008 10MS-8MP90-TV 7/8-14 in 1/2-14 in
10SB-6MP90-TV / G33620-1006 725003655 G33620-1006 10SB-6MP90-TV 1423 0.625 in 3/8-18 in
10SB-6MP90-TVP / G33622-1006 725003695 G33622-1006 10SB-6MP90-TVP 211273A 0.625 in 3/8-18 in
10SB-8MP90-TV / G33620-1008 725003665 G33620-1008 10SB-8MP90-TV 7502 0.625 in 1/2-14 in
12SB-6MP90-TV / G33620-1206 725003675 G33620-1206 12SB-6MP90-TV 1433 0.75 in 3/8-18 in
12SB-8MP90-TV / G33620-1208 725003685 G33620-1208 12SB-8MP90-TV 1451 0.75 in 1/2-14 in
2ATNKV / G33850-0202 725015995 G33850-0202 2ATNKV 1/8-27 in
2FP-2FP-2FP3WTV / G33650-0202 725003725 G33650-0202 2FP-2FP-2FP3WTV 6737 1/8-27 in 1/8-27 in
2FP-2FPNV / G33930-0202 725004325 G33930-0202 2FP-2FPNV 6800 1/8-27 in 1/8-27 in
1-10 of 143 Items