Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G60289-0808 |
---|---|
Product # | 725910155 |
Description | G60289-0808 8MB-8FPX90 |
UPC | 072053163032 |
End 1 Type | MB |
End 2 Type | FPX |
Angle. | 90 |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.341775 |