Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G60291-1008 / 10FB-8MP |
---|---|
Product # | 725933375 |
Description | G60291-1008 10FB-8MP |
UPC | 072053439069 |
End 1 Type | FB |
End 2 Type | MP |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3087 |