Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G64097-0010 / 10FBSPP-CAP |
---|---|
Product # | 725363495 |
Description | G64097-0010 10FBSPP-CAP |
UPC | 072053792461 |
End 1 Type | FBSPP |
End 2 Type | Cap |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.15 |