The product images shown are Illustrative only and may not be an exact representation of the product.

Steel Adapters

Gates Hydraulic Adapters

  • Flange adapters rated to 6000 PSI for replacing bent tube assemblies with standard stock couplings.

All Parts

1-10 of 1963 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
725366105 G63990-2212 22MKB-12MJ M30X1.5 1 1/16-12
725905055 G60312-2016 20MB-16MJ90 1 5/8-12 1 5/16-12
725910155 G60289-0808 8MB-8FPX90 3/4-16 1/2-14
10FB-8MP / G60291-1008 725933375 G60291-1008 10FB-8MP 7/8-14 1/2-14
10FBFFOR-8MJ / G62801-1008 725362745 G62801-1008 10FBFFOR-8MJ 5/8-14 3/4-16
10FBSPP-CAP / G64097-0010 725363495 G64097-0010 10FBSPP-CAP 5/8-14
10FBSPPX-10FJX / G62660-1010 725315335 G62660-1010 10FBSPPX-10FJX 5/8-14 7/8-14
10FBSPPX-10MJ / G62650-1010 725315275 G62650-1010 10FBSPPX-10MJ 5/8-14 7/8-14
10FBSPPX-8MJ / G62650-1008 725362635 G62650-1008 10FBSPPX-8MJ 5/8-14 3/4-16
10FDH-CAP / G64795-0010 725364645 G64795-0010 10FDH-CAP M18X1.5
1-10 of 1963 Items