For use up to SAE 100R2 maximum working pressure.
Part # | G60395-0010 / 10TSN |
---|---|
Product # | 725901145 |
Description | G60395-0010 10TSN |
UPC | 072053164800 |
H1 Stem Hex (in) | 1 |
End 1 Type | TSN |
A1 Outside Diameter (in) | .625 |
A1 Outside Diameter (mm) | 16 |
A1 Tube Outside Diameter (in) | 5/8 |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.0882 |