For use up to SAE 100R2 maximum working pressure.
Part # | G64787-0012 / 12BS |
---|---|
Product # | 725326875 |
Description | G64787-0012 12BS |
UPC | 072053150162 |
End 1 Type | BS |
A1 Outside Diameter (in) | 0.47 |
A1 Outside Diameter (mm) | 12 |
A1 Tube Outside Diameter (mm) | 12 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.011 |