The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

16FSAX-16MB90

Product # 73045108

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16MB90  /  16FSAX16MB90
    Product # 73045108
    Description 16FSAX-16MB90
    UPC 770075330400
    T1 Thread 1 in
    Thread Size 1 5/16-12
  • Specifications
    A (mm) 60
    B (mm) 61
    L Length (mm) 68
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 3.2