View All Press-Lok Adapters

6FSAX-6MB45

Product # 73045119

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-6MB45  /  6FSAX6MB45
    Product # 73045119
    Description 6FSAX-6MB45
    UPC 770075325222
    T1 Thread 3/8 in
    Thread Size 9/16-18
  • Specifications
    A (mm) 32
    B (mm) 35
    L Length (mm) 48
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 0.65