The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

24MSA-24FSA90

Product # 73045308

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA-24FSA90  /  24MSA24FSA90
    Product # 73045308
    Description 24MSA-24FSA90
    UPC 072053953367
    T1 Thread 1 1/2 in
    T2 Thread 1 1/2 in
  • Specifications
    A (mm) 80
    B (mm) 85
    L Length (mm) 85
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 3
    Weight (lbs.) 8