View All Press-Lok Adapters

24MSA

Product # 73045304

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA  /  24MSA
    Product # 73045304
    Description 24MSA
    UPC 072053953343
    T1 Thread 1 1/2 in
  • Specifications
    A (mm) 36
    L Length (mm) 44
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.6