View All Press-Lok Adapters

32-32-32FSAT

Product # 73045286

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32-32-32FSAT  /  323232FSAT
    Product # 73045286
    Description 32-32-32FSAT
    UPC 072053953220
  • Specifications
    A (mm) 82
    B (mm) 111
    C (mm) 82
    L Length (mm) 140
    Reference Coupling X-X-Y (in) 2 - 2 - 2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 5.69