View All Press-Lok Adapters

32FSA-32FSA

Product # 73045281

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 32FSA-32FSA  /  32FSA32FSA
    Product # 73045281
    Description 32FSA-32FSA
    UPC 072053953190
  • Specifications
    A (mm) 80
    L Length (mm) 80
    Reference Coupling (in) 2 - 2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 4.52